SWRU553A September 2019 – February 2020 AWR1243 , AWR2243
The primary connector set on the MMWAVCAS-RF-EVM is the host board connector #1 (J4) and host board connector #2 (J5). These connectors are each implemeted with a Hirose FX23-120P-0.5SV15 Header. Connector #1 pinout containss all of the reset, boot, digital control and CSI2.0 data paths forAWRx #1 and AWRx #2. Connector #2 pinout contains the same for AWRx #3 and AWRx #4. Both connectors share a common 5.0 V power and GND return path. Primary power to the MMWCAS-RF-EVM is expected to be provided from a compatible host board through these connectors.
WARNING
It is required that any attached host board provide 5.0 V power conditioning. No 5.0 V power rail protection exists on the MMWAVCAS-RF-EVM design itself. The attached host board is expected to provide reverse polarity protectionand turn-on/off transient suppression. This is especially import to note when testing in an automotive alternator/battery powered system. The MMWAVCAS-DSP-EVM host board includes an automotive 12 V input supply rail for this purpose.
| Pin Number | Pin Name | Pin Type (1) | Pin Description |
|---|---|---|---|
| 1 | CONN_MONITOR_1 | Passive | Connection monitor - To be used with pin 120 |
| 2 | AWR_1_MCU_CLKOUT_CONN | Passive | AWR #1 MCU_CLKOUT |
| 3 | GND | Power | System ground return |
| 4 | AWR_1_LVDS_VALID_P | Output | AWR #1 LVDS |
| 5 | AWR_1_LVDS_VALID_N | Output | AWR #1 LVDS |
| 6 | GND | Power | System ground return |
| 7 | GND | Power | System ground return |
| 8 | AWR_1_LVDS_FRCLK_P | Output | AWR #1 LVDS |
| 9 | AWR_1_LVDS_FRCLK_N | Output | AWR #1 LVDS |
| 10 | GND | Power | System ground return |
| 11 | GND | Power | System ground return |
| 12 | AWR_1_CSI2_TX3_P | Output | AWR #1 CSI2 TX3 |
| 13 | AWR_1_CSI2_TX3_P | Output | AWR #1 CSI2 TX3 |
| 14 | GND | Power | System ground return |
| 15 | GND | Power | System ground return |
| 16 | AWR_1_CSI2_TX2_P | Output | AWR #1 CSI2 TX2 |
| 17 | AWR_1_CSI2_TX2_N | Output | AWR #1 CSI2 TX2 |
| 18 | GND | Power | System ground return |
| 19 | AWR_1_CSI2_CLK_P | Output | AWR #1 CSI2 Clock |
| 20 | AWR_1_CSI2_CLK_N | Output | AWR #1 CSI2 Clock |
| 21 | GND | Power | System ground return |
| 22 | XWR_CONN_TP1 | Passive | Unused |
| 23 | GND | Power | System ground return |
| 24 | GND | Power | System ground return |
| 25 | AWR_1_CSI2_TX1_P | Output | AWR #1 CSI2 TX1 |
| 26 | AWR_1_CSI2_TX1_N | Output | AWR #1 CSI2 TX1 |
| 27 | GND | Power | System ground return |
| 28 | AWR_1_CSI2_TX0_P | Output | AWR #1 CSI2 TX0 |
| 29 | AWR_1_CSI2_TX0_N | Output | AWR #1 CSI2 TX0 |
| 30 | GND | Power | System ground return |
| 31 | GND | Power | System ground return |
| 32 | GND | Power | System ground return |
| 33 | AWR_2_LVDS_VALID_P | Output | AWR #2 LVDS |
| 34 | AWR_2_LVDS_VALID_N | Output | AWR #2 LVDS |
| 35 | GND | Power | System ground return |
| 36 | GND | Power | System ground return |
| 37 | AWR_2_LVDS_FRCLK_P | Output | AWR #2 LVDS |
| 38 | AWR_2_LVDS_FRCLK_N | Output | AWR #2 LVDS |
| 39 | GND | Power | System ground return |
| 40 | GND | Power | System ground return |
| 41 | AWR_2_CSI2_TX3_P | Output | AWR #2 CSI2 TX3 |
| 42 | AWR_2_CSI2_TX3_N | Output | AWR #2 CSI2 TX3 |
| 43 | GND | Power | System ground return |
| 44 | GND | Power | System ground return |
| 45 | AWR_2_CSI2_TX2_P | Output | AWR #2 CSI2 TX2 |
| 46 | AWR_2_CSI2_TX2_N | Output | AWR #2 CSI2 TX2 |
| 47 | GND | Power | System ground return |
| 48 | GND | Power | System ground return |
| 49 | AWR_2_CSI2_CLK_P | Output | AWR #2 CSI2 Clock |
| 50 | AWR_2_CSI2_CLK_N | Output | AWR #2 CSI2 Clock |
| 51 | GND | Power | System ground return |
| 52 | XWR_CONN_TP2 | Passive | Unused |
| 53 | GND | Power | System ground return |
| 54 | GND | Power | System ground return |
| 55 | AWR_2_CSI2_TX1_P | Output | AWR #2 CSI2 TX1 |
| 56 | AWR_2_CSI2_TX1_N | Output | AWR #2 CSI2 TX1 |
| 57 | GND | Power | System ground return |
| 58 | AWR_2_CSI2_TX0_P | Output | AWR #2 CSI2 TX0 |
| 59 | AWR_2_CSI2_TX0_P | Output | AWR #2 CSI2 TX0 |
| 60 | GND | Power | System ground return |
| 61 | AWR1_GPIO0 | Bidirectional | AWR #1 GPIO0 |
| 62 | AWR1_GPIO1 | Bidirectional | AWR #1 GPIO1 |
| 63 | AWR1_GPIO2 | Bidirectional | AWR #1 GPIO2 |
| 64 | EXT_DIG_SYNC | Input | Alternative input to AWRx digital sync fanout buffer (U8) |
| 65 | GND | Power | System ground return |
| 66 | AWR_1_SPI_MISO1 | Output | AWR#1 SPI Slave MISO |
| 67 | AWR_1_SPI_HOST_INTR1 | Output | AWR#1 SPI Slave Interrupt |
| 68 | AWR_1_SPI_CS1 | Input | AWR#1 SPI Slave CS0N |
| 69 | AWR_1_SPI_MOSI1 | Input | AWR#1 SPI Slave MOSI |
| 70 | AWR_1_SPI_CLK1 | Input | AWR#1 SPI Slave SCLK |
| 71 | GND | Power | System ground return |
| 72 | PMIC1_SCL | Input | LP8752 4P (U3) PMIC I2C |
| 73 | PMIC1_SDA | Bidirectional | LP8752 4P (U3) PMIC I2C |
| 74 | EXT_40MHZ_CLK_1V8 | Input | Optional 40 MHz clock input for AWR #1 (U1_1) CLKP. |
| 75 | NERROR_OUT | Input | Open-Drain Logic OR ERROR_OUT from AWR#1, 2, 3 and 4 |
| 76 | GND | Power | System ground return |
| 77 | AWR_1_UART_RX | Input | AWR#1 UART RX |
| 78 | AWR_1_UART_TX | Output | AWR#1 UART TX |
| 79 | AWR_1_MSS_LOGGER | Output | AWR #1 MSS debug log UART output |
| 80 | AWR_1_BSS_LOGGER | Output | AWR #1 MSS debug log UART output |
| 81 | GND | Power | System ground return |
| 82 | AWR_1_SOP2_PMICCLKOUT | Input | AWR#1 PMICCLKOUT/SOP2 |
| 83 | AWR_1_SOP1_SYNCOUT | Input | AWR#1 SYNCOUT/SOP1 signal |
| 84 | AWR_1_SOP0_TDO | Input | AWR#1 TDO/SOP0 signal |
| 85 | AWR_1_NRST | Input | AWR#1 NRESET signal |
| 86 | AWR_1_WARM_RST | Input | AWR#1 WARM_RESET signal |
| 87 | GND | Power | System ground return |
| 88 | AWR_1_TCK | Input | AWR #1 JTAG |
| 89 | AWR_1_TMS | Input | AWR #1 JTAG |
| 90 | AWR_1_TDO | Output | AWR #1 JTAG |
| 91 | AWR_1_TDI | Input | AWR #1 JTAG |
| 92 | GND | Power | System ground return |
| 93 | AWR_2_SPI_MISO1 | Output | AWR#2 SPI Slave MISO |
| 94 | AWR_2_SPI_HOST_INTR1 | Input | AWR#2 SPI Slave Interrupt |
| 95 | GND | Power | System ground return |
| 96 | AWR_2_SPI_CS1 | Input | AWR#2 SPI Slave CS |
| 97 | AWR_2_SPI_MOSI1 | Input | AWR#2 SPI Slave MOSI |
| 98 | AWR_2_SPI_CLK1 | Input | AWR#2 SPI Slave SCLK |
| 99 | GND | Power | System ground return |
| 100 | AWR_2_UART_RX | Output | AWR#2 UART RX - TDA2x TX to AWR RX |
| 101 | AWR_2_UART_TX | Input | AWR#2 UART TX - AWR TX to TDA2x RX |
| 102 | AWR_2_MSS_LOGGER | Output | AWR #1 MSS debug log UART output |
| 103 | AWR_2_BSS_LOGGER | Output | AWR #1 BSS debug log UART output |
| 104 | GND | Power | System ground return |
| 105 | AWR_2_GPIO_0 | Bidirectional | AWR #1 GPIO0 |
| 106 | AWR_2_GPIO_1 | Bidirectional | AWR #1 GPIO1 |
| 107 | AWR_2_GPIO_2 | Bidirectional | AWR #1 GPIO2 |
| 108 | GND | Power | System ground return |
| 109 | AWR_2_NRST | Output | AWR#2 NRESET signal |
| 110 | AWR_2_WARM_RST | Output | AWR#2 WARM_RESET signal |
| 111 | GND | Power | System ground return |
| 112 | AWR_2_SOP2_PMICCLKOUT | Output | AWR#2 PMICCLKOUT/SOP2 |
| 113 | AWR_2_SOP1_SYNCOUT | Output | AWR#2 SYNCOUT/SOP1 signal |
| 114 | AWR_2_SOP0_TDO | Output | AWR#2 TDO/SOP0 signal |
| 115 | GND | Power | System ground return |
| 116 | AWR_2_TCK | Input | AWR #2 JTAG |
| 117 | AWR_2_TMS | Input | AWR #2 JTAG |
| 118 | AWR_2_TDO | Output | AWR #2 JTAG |
| 119 | AWR_2_TDI | Input | AWR #2 JTAG |
| 120 | CONN_MONITOR_1 | Passive | Connection monitor - To be used with pin 1 |
| P1 | GND | Power | Ground return |
| P2 | GND | Power | Ground return |
| P3 | EVM_5V0 | Power | System 5.0V power |
| P4 | EVM_5V0 | Power | System 5.0V power |
| MH1 | GND | Power | Plated mounting hole used for additional ground return |
| MH2 | GND | Power | Plated mounting hole used for additional ground return |
| Pin Number | Pin Name | Pin Type | Pin Description |
|---|---|---|---|
| 1 | CONN_MONITOR_2 | Passive | Connection monitor - To be used with pin 120 |
| 2 | AWR_4_TDI | Input | AWR #4 JTAG |
| 3 | AWR_4_TDO | Output | AWR #4 JTAG |
| 4 | AWR_4_TMS | Input | AWR #4 JTAG |
| 5 | AWR_4_TCK | Input | AWR #4 JTAG |
| 6 | GND | Power | Ground return |
| 7 | AWR_4_SOP0_TDO | Input | AWR#4 TDO/SOP0 |
| 8 | AWR_4_SOP1_SYNCOUT | Input | AWR#4 SYNCOUT/SOP1 |
| 9 | AWR_4_SOP2_PMICCLKOUT | Input | AWR#4 PMICCLKOUT/SOP2 |
| 10 | GND | Power | Ground return |
| 11 | AWR_4_WARM_RST | Input | AWR#4 WARM_RESET signal |
| 12 | AWR_4_NRST | Input | AWR#4 NRESET signal |
| 13 | GND | Power | Ground return |
| 14 | AWR_4_GPIO_2 | Bidirectional | AWR #4 GPIO2 |
| 15 | AWR_4_GPIO_1 | Bidirectional | AWR #4 GPIO1 |
| 16 | AWR_4_GPIO_0 | Bidirectional | AWR #4 GPIO0 |
| 17 | GND | Power | Ground return |
| 18 | AWR_4_BSS_LOGGER | Passive | AWR #4 BSS debug log UART output |
| 19 | AWR_4_MSS_LOGGER | Passive | AWR #4 MSS debug log UART output |
| 20 | AWR_4_UART_TX | Output | AWR #4 UART TX |
| 21 | AWR_4_UART_RX | Input | AWR #4 UART RX |
| 22 | GND | Power | Ground return |
| 23 | AWR_4_SPI_CLK1 | Output | AWR #4 SPI CLK |
| 24 | AWR_4_SPI_MOSI1 | Output | AWR #4 SPI MOSI |
| 25 | AWR_4_SPI_CS1 | Output | AWR #4 SPI CS |
| 26 | GND | Power | Ground return |
| 27 | AWR_4_SPI_HOST_INTR1 | Input | AWR #4 SPI Host Interrupt |
| 28 | AWR_4_SPI_MISO1 | Input | AWR #4 SPI MISO |
| 29 | GND | Power | Ground return |
| 30 | AWR_3_TDI | Input | AWR #3 JTAG |
| 31 | AWR_3_TDO | Output | AWR #3 JTAG |
| 32 | AWR_3_TMS | Input | AWR #3 JTAG |
| 33 | AWR_3_TCK | Input | AWR #3 JTAG |
| 34 | GND | Power | Ground return |
| 35 | AWR_3_WARM_RST | Input | AWR#4 WARM_RESET signal |
| 36 | AWR_3_NRST | Input | AWR#4 NRESET signal |
| 37 | AWR_3_SOP0_TDO | Input | AWR #3 TDO/SOP0 |
| 38 | AWR_3_SOP1_SYNCOUT | Input | AWR #3 SYNCOUT/SOP1 |
| 39 | AWR_3_SOP2_PMICCLKOUT | Input | AWR #3 MICCLKOUT /SOP2 |
| 40 | GND | Power | Ground return |
| 41 | AWR_3_BSS_LOGGER | Passive | AWR #3 BSS debug log UART output |
| 42 | AWR_3_MSS_LOGGER | Passive | AWR #3 MSS debug log UART output |
| 43 | AWR_3_UART_TX | Input | AWR #3 UART TX |
| 44 | AWR_3_UART_RX | Output | AWR #3 UART RX |
| 45 | GND | Power | Ground return |
| 46 | PMIC_BUCKEN_CONN | PassInputive | LP87524P (U3) and (U4) power enable input |
| 47 | PMIC_NRST_CONN | Passive | LP87524P (U3) and (U4) reset input |
| 48 | PMIC2_TMPSNS_SDA | Bidirectional | LP87524P (U4) and TMP112 (U9, U10) I2C |
| 49 | PMIC2_TMPSNS_SCL | Input | LP87524P (U4) and TMP112 (U9, U10) I2C |
| 50 | GND | Power | Ground return |
| 51 | AWR_3_SPI_CLK1 | Input | AWR #3 SPI CLK |
| 52 | AWR_3_SPI_MOSI1 | Input | AWR #3 SPI MOSI |
| 53 | AWR_3_SPI_CS1 | Input | AWR #3 SPI CS |
| 54 | AWR_3_SPI_HOST_INTR1 | Output | AWR #3 SPI Host Interupt |
| 55 | AWR_3_SPI_MISO1 | Output | AWR #3 SPI MISO |
| 56 | GND | Power | Ground return |
| 57 | TMPSNS_ALERT | Output | TMP112 (U9, U10) I2C temperature alert (3.3V open-drain) |
| 58 | AWR_3_GPIO_2 | Bidirectional | AWR #3 GPIO2 |
| 59 | AWR_3_GPIO_1 | Bidirectional | AWR #3 GPIO1 |
| 60 | AWR_3_GPIO_0 | Bidirectional | AWR #3 GPIO0 |
| 61 | GND | Power | Ground return |
| 62 | AWR_4_CSI2_TX0_N | Output | AWR #4 CSI2 TX0 |
| 63 | AWR_4_CSI2_TX0_P | Output | AWR #4 CSI2 TX0 |
| 64 | GND | Power | Ground return |
| 65 | AWR_4_CSI2_TX1_N | Output | AWR #4 CSI2 TX1 |
| 66 | AWR_4_CSI2_TX1_P | Output | AWR #4 CSI2 TX1 |
| 67 | GND | Power | Ground return |
| 68 | GND | Power | Ground return |
| 69 | XWR_CONN_TP3 | Passive | Unused |
| 70 | GND | Power | Ground return |
| 71 | AWR_4_CSI2_CLK_N | Output | AWR #4 CSI2 Clock |
| 72 | AWR_4_CSI2_CLK_P | Output | AWR #4 CSI2 Clock |
| 73 | GND | Power | Ground return |
| 74 | GND | Power | Ground return |
| 75 | AWR_4_CSI2_TX2_N | Output | AWR #4 CSI2 TX2 |
| 76 | AWR_4_CSI2_TX2_P | Output | AWR #4 CSI2 TX2 |
| 77 | GND | Power | Ground return |
| 78 | GND | Power | Ground return |
| 79 | AWR_4_CSI2_TX3_P | Output | AWR #4 CSI2 TX3 |
| 80 | AWR_4_CSI2_TX3_P | Output | AWR #4 CSI2 TX3 |
| 81 | GND | Power | Ground return |
| 82 | GND | Power | Ground return |
| 83 | AWR_4_LVDS_FRCLK_N | Output | AWR #4 LVDS |
| 84 | AWR_4_LVDS_FRCLK_P | Output | AWR #4 LVDS |
| 85 | GND | Power | Ground return |
| 86 | GND | Power | Ground return |
| 87 | AWR_4_LVDS_VALID_N | Output | AWR #4 LVDS |
| 88 | AWR_4_LVDS_VALID_P | Output | AWR #4 LVDS |
| 89 | GND | Power | Ground return |
| 90 | GND | Power | Ground return |
| 91 | GND | Power | Ground return |
| 92 | AWR_3_CSI2_TX0_N | Output | AWR #3 CSI2 TX |
| 93 | AWR_3_CSI2_TX0_P | Output | AWR #3 CSI2 TX0 |
| 94 | GND | Power | Ground return |
| 95 | AWR_3_CSI2_TX1_N | Output | AWR #3 CSI2 TX1 |
| 96 | AWR_3_CSI2_TX1_P | Output | AWR #3 CSI2 TX1 |
| 97 | GND | Power | Ground return |
| 98 | GND | Power | Ground return |
| 99 | XWR_CONN_TP4 | Passive | Unused |
| 100 | GND | Power | Ground return |
| 101 | AWR_3_CSI2_CLK_N | Output | AWR #3 CSI2 TX2 |
| 102 | AWR_3_CSI2_CLK_P | Output | AWR #3 CSI2 TX2 |
| 103 | GND | Power | Ground return |
| 104 | AWR_3_CSI2_TX2_N | Input | AWR #3 CSI2 TX2 |
| 105 | AWR_3_CSI2_TX2_P | Input | AWR #3 CSI2 TX2 |
| 106 | GND | Power | Ground return |
| 107 | GND | Power | Ground return |
| 108 | AWR_3_CSI2_TX3_N | Input | AWR #3 CSI2 TX3 |
| 109 | AWR_3_CSI2_TX3_P | Input | AWR #3 CSI2 TX3 |
| 110 | GND | Power | Ground return |
| 111 | GND | Power | Ground return |
| 112 | AWR_3_LVDS_FRCLK_N | Passive | AWR #3 LVDS |
| 113 | AWR_3_LVDS_FRCLK_P | Passive | AWR #3 LVDS |
| 114 | GND | Power | Ground return |
| 115 | GND | Power | Ground return |
| 116 | AWR_3_LVDS_VALID_N | Passive | AWR #3 LVDS |
| 117 | AWR_3_LVDS_VALID_P | Passive | AWR #3 LVDS |
| 118 | GND | Power | Ground return |
| 119 | SYSTEM_PGOOD | Output | System power good. Wired logic OR from LP87524P (U3, U4) PMIC. |
| 120 | CONN_MONITOR_2 | Passive | Connection monitor - To be used with pin 1 |
| P1 | SYSTEM_5V0 | Power | System 5.0V power |
| P2 | SYSTEM_5V0 | Power | System 5.0V power |
| P3 | GND | Power | Ground return |
| P4 | GND | Power | Ground return |
| MH1 | GND | Power | Ground return |
| MH2 | GND | Power | Ground return |