SWRU620B April 2024 – July 2025
Figure 2-21 shows the LIN PHY (TLIN1039DDFRQ1) interface to the device. There are no switches for the LIN PHY interface. LIN PHY can operate with different supply voltage than the mmWave sensor, hence external VBAT option is provided for the LIN VDD supply, by default 5V_IN supply is provided. To enable external VBAT supply, R32 resistor need to be mounted and R31 resistor need to be removed.
Figure 2-21 LIN Header and PHY
Interface
Figure 2-22 LIN PHY Interface