SWRU630B December 2024 – January 2026
FTDI Interface: Micro USB Connector J10 provides access to the xWL6844 device's UART-A, SPI, I2C, RS232/UART-B, SOP and Reset signals
Figure 3-13 FTDI USB (J10)XDS Interface:Micro USB connector J5 provides access to the xWL6844 device's I2C, JTAG, UART_A, RS232/UART-B signals. This is the UART interface used to flash the binary to the onboard serial flash and for running Out-of-box (OOB) demo.
Figure 3-14 XDS USB (J5)