SWRU630B December   2024  – January 2026

 

  1.   1
  2.   Description
  3.   Getting Started
  4.   Features
  5. 1xWRL6844EVM Revision history
  6. 2Evaluation Module Overview
    1. 2.1 Introduction
    2. 2.2 Key Features
    3. 2.3 Kit Contents
    4. 2.4 Specification
    5. 2.5 Device Information
  7. 3Hardware
    1. 3.1  xWRL6844EVM Antenna
      1. 3.1.1 PCB Material
        1. 3.1.1.1 Transmitter and Receiver Virtual Array
        2. 3.1.1.2 Phase summary of xWRL6844 Device + Antenna combined
    2. 3.2  EVM Mux Block Diagram
    3. 3.3  Switch Settings
    4. 3.4  Push Button Switches
    5. 3.5  LEDs
    6. 3.6  DC Input Jack
    7. 3.7  USB Connector
    8. 3.8  DCA1000 HD Connector
    9. 3.9  BoosterPack Connector for LaunchPad Connectivity
    10. 3.10 CAN-FD_B Connector
    11. 3.11 CAN-FD_A Connector
    12. 3.12 LIN-PHY Connector
    13. 3.13 I2C Connections
      1. 3.13.1 EEPROM
    14. 3.14 XDS110 Interface
    15. 3.15 FTDI Interface
    16. 3.16 DCA1000EVM Mode
    17. 3.17 PCB Storage and Handling Recommendations:
      1. 3.17.1 PCB Storage and Handling Recommendations
      2. 3.17.2 Higher Power Demanding Applications
  8. 4Software, Development Tools, and Example Code
  9. 5Hardware Design Files
    1. 5.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 5.2 EVM Design Database
    3. 5.3 Hardware Design Checklist
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7References
    1. 7.1 TI E2E Community
  12. 8Revision History

Push Button Switches

Table 3-6 contains list of Push Button Switches on the xWRL6844EVM. The User switches are connected to GPIO and can be used for quick integration of a simple interface

Table 3-5 List of Push Button Switches
Switch reference designators Usage Comments Image
S2 Reset Switch This Switch can be used to reset the xWRL6844 device AWRL6844EVM IWRL6844EVM
S3 User Switch 1 When pushed, GPIO_2 logic is pulled high AWRL6844EVM IWRL6844EVM
S6 User Switch 2 When pushed, GPIO_6 logic is pulled high AWRL6844EVM IWRL6844EVM