SWRU631 November 2024
The AWR2E44PEVM can be set to operate in different modes based on the state of the SOP [2:0] lines. These lines are sensed ONLY during boot up of the AWR2E44P device. The state of the device is described in Table 2-9.
A closed jumper refers to a ‘1’ and open the jumper refers to a ‘0’ state of the SOP signal going to the AWR2E44P device.
| Reference | Usage | Comments |
|---|---|---|
J17 (SOP 2), J18 (SOP 1), J20 (SOP 0) | SOP[2:0] | 101 (SOP mode 5) = Flashing mode 001 (SOP mode 4) = Functional mode 000 (SOP mode 3) = Reserved 011 (SOP mode 2) = Development mode 010 (SOP mode 1) = Reserved |
Figure 2-23 SOP JumpersAdditionally, the SOP[4:3] signals defines the XTAL clock input as per the below configurations provided in Table 2-10.
| Reference | Usage | Comments |
|---|---|---|
R303, R312 Populated. R301,R309 unpopulated | SOP[4:3] | 00 = 40MHz |
R301, R312 Populated. R303,R319 unpopulated | 01 = 45.1584MHz | |
R303, R309 Populated. R301,R312 unpopulated | 10 = 49.152MHz | |
R301, R309 Populated. R303,R312 unpopulated | 11 = 50MHz (Default State) |