SWRZ077C January   2018  – December 2020 CC1352R

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
  4.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
    6.     13
    7.     14
    8.     15
    9.     16
    10.     17
    11.     18
    12.     19
    13.     20
    14.     21
    15.     22
    16.     23
    17.     24
    18.     25
    19.     26
    20.     27
  5.   28

ADC_03

Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabled

Revisions Affected:

Revision E and earlier

Details:

There is no dedicated clock source selection for the ADC clock. The clock is derived from either XOSC_HF or RCOSC_HF, but defaults to XOSC_HF-derived clock whenever this is turned on.

When the ADC clock source is switched from RCOSC_HF to XOSC_HF-derived clock, the clock will stop for 2 cycles (24 MHz).

When the ADC clock source is switched from XOSC_HF-derived clock to RCOSC_HF-derived clock, the clock will stop for additionally 12 clock cycles, as the RCOSC_HF-derived clock is not ready when switch is done.

The additional 12 clock cycles introduces a race between trigger-event and ADC trigger-detector to get out of reset.

Workaround 1:

Updated TI software adds a short delay at the end of the function that enables the ADC.

  • If using the ADC through the System CPU (TI drivers or DriverLib API): Use SimpleLink CC13x2 and CC26x2 SDK 4.30 or later (release end of Q3 2020)
  • If using ADC through the Sensor Controller (ADC resource): Use Sensor Controller Studio 2.7.0 or later (release end of Q2 2020), or use the update service to install a patch for Sensor Controller Studio 2.0.0 through 2.6.0

Workaround 2:

Ensure that XOSC_HF is not turned on or off while the ADC is used.