SWRZ130C June   2023  – February 2025 CC2674P10

PRODUCTION DATA  

  1.   1
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Radio_01
    2.     Radio_02
    3.     Radio_05
    4.     Power_03
    5.     PKA_01
    6.     PKA_02
    7.     I2C_01
    8.     I2S_01
    9.     CPU_Sys_01
    10.     CPU_04
    11.     Sys_01
    12.     SYSCTRL_01
    13.     IOC_01
    14.     ADC_02
    15.     Flash_02
  6. 4Revision History

Radio_05

Zigbee has a negative 3dB RSSI offset error with internal bias

Revisions Affected

Revision C

Details

Zigbee 2.4GHz PHY has an RSSI offset error of -3dB when internal bias is used. In consequence, this offset must be applied before the RSSI offset error of ±4dB specified in the data sheet is achieved.

Workaround

The offset compensation is implemented in the SimpleLink F2 SDK version 7.10.02.23 and in SmartRF Studio version 2.30.