SWRZ130C June 2023 – February 2025 CC2674P10
PRODUCTION DATA
Flash bank erase may timeout when operating at low temperatures with a low VDDS supply voltage.
Revision C
A full flash bank (512kB) erase operation can timeout if executed near the following conditions:
The amount of bits to be erased in bulk can exceed the flash pump current limit at those extremes.
Reduce the effective size of the flash bank erase by partially protecting portions of the flash bank before attempting a new bank erase.