SWRZ148A December   2024  – December 2025 IWRL6432W

 

  1.   1
  2.   ABSTRACT
  3. 1Introduction
  4. 2Device Nomenclature
  5. 3Device Markings
  6. 4Usage Notes
    1. 4.1 Power up sequence in power optimized topology
    2. 4.2 Meeting data sheet spec for 1.2V Digital LDO output path in BOM optimized topology
  7. 5Advisory to Silicon Variant / Revision Map
  8. 6Known Design Exceptions to Functional Specifications
    1. 6.1  ANA #51
    2. 6.2  ANA #57
    3. 6.3  DIG #1
    4. 6.4  DIG #3
    5. 6.5  DIG #4
    6. 6.6  DIG #5
    7. 6.7  DIG #6
    8. 6.8  DIG #8
    9. 6.9  DIG #9
    10. 6.10 DIG #10
    11. 6.11 DIG #14
    12. 6.12 DIG #15
    13. 6.13 DIG #16
  9. 7Trademarks
  10.   Revision History

Power up sequence in power optimized topology

When the device is in power optimized topology and 1.8V powers up before 1.2V, a momentary large current can be seen at 1.2V rail before NRESET release only during the device power up. To avoid that, power up 1.2V (VDDIN, VDD_SRAM and VNWA) before 1.8V .


IWRL6432W Recommended power up sequence

Figure 4-1 Recommended power up sequence
Note:
  1. This usage note is ONLY applicable for 1.2V rail. For signals other than 1.2V power supply, refer the "Device Wake-up Sequence" diagram in the data sheet.

  2. The power distribution network in TI EVM/Reference designs follows "Device Wake-up Sequence" in the data sheet and supports the additional current without powering up 1.2V first.