Product details

Type IC Frequency range 57 - 64 GHz Number of receivers 3 Number of transmitters 2 ADC sampling rate (ksps) 12500 TX power (dBm) 11 Arm CPU Arm Cortex-M4F at 160 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Edge AI Studio enabled, Yes Interface type CAN-FD, I2C, QSPI, SPI, UART RAM (kByte) 1024 Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Capable Power supply solution TPS628501-Q1, TPS628502-Q1 Rating Catalog
Type IC Frequency range 57 - 64 GHz Number of receivers 3 Number of transmitters 2 ADC sampling rate (ksps) 12500 TX power (dBm) 11 Arm CPU Arm Cortex-M4F at 160 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Edge AI Studio enabled, Yes Interface type CAN-FD, I2C, QSPI, SPI, UART RAM (kByte) 1024 Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Capable Power supply solution TPS628501-Q1, TPS628502-Q1 Rating Catalog
DSBGA (YFF) 111 22.362085 mm² (4.931 mm × 4.535 mm)
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57GHz - 64GHz coverage with 7GHz continuous bandwidth
    • 3 receive channels and 2 transmit channels
    • Range typically up to 25m
    • 10dBm typical output power per Tx
    • 12dB Typical noise figure
    • -89dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 5MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm M4F core with single precision FPU (160MHz)
    • TI Radar Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (80MHz)
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • BOM-Optimized and Power-Optimized modes
    • One or two power rails for 1.8V IO mode, two or three power rails for 3.3V IO mode
  • Built-in calibration
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interface
    • UART
    • CAN-FD
    • SPI
  • RDIF (Radar Data Interface) for raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • GPIOs
    • PWM Interface
  • Internal memory
    • 1MB of On-Chip RAM
    • Configurable L3 shared memory for Radar Cube
    • Data and Code RAM of (512/640/768KB)
  • WCSP package having 11 x 11 BGA grid, 111 BGA balls; Package size: 4.89mm x 4.5mm
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Supports temperature operating range
    • Operating junction temperature range: –40°C to 105°C
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57GHz - 64GHz coverage with 7GHz continuous bandwidth
    • 3 receive channels and 2 transmit channels
    • Range typically up to 25m
    • 10dBm typical output power per Tx
    • 12dB Typical noise figure
    • -89dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 5MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm M4F core with single precision FPU (160MHz)
    • TI Radar Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (80MHz)
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • BOM-Optimized and Power-Optimized modes
    • One or two power rails for 1.8V IO mode, two or three power rails for 3.3V IO mode
  • Built-in calibration
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interface
    • UART
    • CAN-FD
    • SPI
  • RDIF (Radar Data Interface) for raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • GPIOs
    • PWM Interface
  • Internal memory
    • 1MB of On-Chip RAM
    • Configurable L3 shared memory for Radar Cube
    • Data and Code RAM of (512/640/768KB)
  • WCSP package having 11 x 11 BGA grid, 111 BGA balls; Package size: 4.89mm x 4.5mm
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Supports temperature operating range
    • Operating junction temperature range: –40°C to 105°C

The IWRL6432W mmWave Sensor device is an integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band and is partitioned into mainly four power domains:

  • RF/Analog Sub-System: This block includes all the RF and Analog components required to transmit and receive the RF signals.
  • Front-End Controller sub-System (FECSS): FECSS contains processor responsible for radar front-end configuration, control, and calibration.
  • Application Sub-System (APPSS): APPSS is where the device implements a user programmable ARM Cortex M4 allowing for custom control and automotive interface applications. Top Sub-System (TOPSS) is part of the APPSS power domain and contains the clocking and power management sub-blocks.
  • Hardware Accelerator (HWA): The HWA block supplements the APPSS by offloading common radar processing such as FFT, Constant False Alarm rate (CFAR), scaling, and compression.

The IWRL6432W is specifically designed to have separate control for each of the above-mentioned power domains to control the states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like Application image or RF profile retained in such scenarios.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL6432W is designed for low power, ultra-accurate radar systems in the industrial (and personal electronics) space for applications such as building/factory automation, commercial/residential security, personal electronics, presence/motion detection, and gesture detection/recognition for human machine interfaces

The IWRL6432W mmWave Sensor device is an integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band and is partitioned into mainly four power domains:

  • RF/Analog Sub-System: This block includes all the RF and Analog components required to transmit and receive the RF signals.
  • Front-End Controller sub-System (FECSS): FECSS contains processor responsible for radar front-end configuration, control, and calibration.
  • Application Sub-System (APPSS): APPSS is where the device implements a user programmable ARM Cortex M4 allowing for custom control and automotive interface applications. Top Sub-System (TOPSS) is part of the APPSS power domain and contains the clocking and power management sub-blocks.
  • Hardware Accelerator (HWA): The HWA block supplements the APPSS by offloading common radar processing such as FFT, Constant False Alarm rate (CFAR), scaling, and compression.

The IWRL6432W is specifically designed to have separate control for each of the above-mentioned power domains to control the states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like Application image or RF profile retained in such scenarios.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL6432W is designed for low power, ultra-accurate radar systems in the industrial (and personal electronics) space for applications such as building/factory automation, commercial/residential security, personal electronics, presence/motion detection, and gesture detection/recognition for human machine interfaces

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet IWRL6432 WCSP Single-Chip 57 to 64GHz Industrial Radar Sensor datasheet PDF | HTML Dec 19, 2024
* User guide AWRL6432, IWRL6432, AWRL1432, IWRL1432 Technical Reference Manual (Rev. C) PDF | HTML May 22, 2025
* Errata IWRL6432 WCSP Device Silicon Errata (Rev. A) PDF | HTML Jan 5, 2026
Application note Design Considerations for Low-Cost Antennas PDF | HTML Nov 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IWRL6432BOOST — IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor

IWRL6432BOOST is an easy-to-use 60GHz mmWave sensor evaluation kit based on IWRL6432 device with on board FR4-based antenna. This board enables access to point-cloud data and power-over-USB interface. The IWRL6432BOOST supports direct connectivity to the DCA1000EVM development kit.

This kit is (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

JRJN-3P-MT5C01-02R1 — MT5C01-02R1 is a 60GHz mmWave radar sensor module based on IWRL6432W device

MT5C01-02R1 is a 60GHz mmWave sensor AoM module which combines TI’s industrial IWRL6432 single-chip radar technology with Jorjin’s advanced antenna design capabilities.

The sensor module provides a good solution for industrial IoT market, designed for ultra-accuracy, small form factor and (...)

Supported products & hardware
Software development kit (SDK)

MMWAVE-L-SDK — mmWave SDK for xWRL6432, IWRL6432AOP, IWRL6432W and xWRL1432

The mmWave low-power software development kit (SDK) is a collection of software packages that enable application evaluation and development on our low-power mmWave sensors. This tool includes MMWAVE-L-SDK and MMWAVE-L-SDK-6 companion packages to support customer design needs.

MMWAVE-L-SDK and (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Simulation model

IBIS model for IWRL6432W (Rev. A)

SWRM062A.ZIP (2275 KB) - IBIS model
Supported products & hardware
Simulation model

IWRL6432W BSDL model (Rev. A)

SPRM869A.ZIP (1 KB) - BSDL model
Supported products & hardware
Reference design

TIDEP-01040 — Wafer chip-scale package 60GHz mmWave sensor reference design for industrial applications

This reference design targets applications requiring smaller form factor and low-power consumption. The design is based on TI's IWRL6432W, 60GHz mmWave radar device and uses a four-layer PCB stack-up with FR408HR material from Isola®. The reference design also has a smaller form-factor counterpart (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 111 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos