SWRZ159A April   2024  – April 2025 IWRL6432AOP

 

  1.   1
  2.   ABSTRACT
  3. 1Introduction
  4. 2Device Nomenclature
  5. 3Device Markings
  6. 4Advisory to Silicon Variant / Revision Map
  7. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #51
    2. 5.2  ANA#54
    3. 5.3  ANA #57
    4. 5.4  DIG #1
    5. 5.5  DIG #3
    6. 5.6  DIG #4
    7. 5.7  DIG #5
    8. 5.8  DIG #6
    9. 5.9  DIG #8
    10. 5.10 DIG #9
    11. 5.11 DIG #10
    12. 5.12 DIG #15
    13. 5.13 DIG #16
  8. 6Trademarks
  9.   Revision History

DIG #15

Boot failure, if metaimage is multiple of 2K

Revision(s) Affected

IWRL6432AOP ES2.0

Details

Metaimages that are a multiple of 2048 bytes will fail to boot.

Workaround

  1. Add a constant non-volatile variable to increase the metaimage size, so that it is not aligned to 2048 bytes.
  2. Update MMWAVE-L-SDK to version 5.4 or above; mmWave LSDK 5.4 and above includes changes to the metaimage generator tool to add a minimal config file (~64 bytes) in case the image is a multiple of 2048 bytes.