SWRZ159A April   2024  – April 2025 IWRL6432AOP

 

  1.   1
  2.   ABSTRACT
  3. 1Introduction
  4. 2Device Nomenclature
  5. 3Device Markings
  6. 4Advisory to Silicon Variant / Revision Map
  7. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #51
    2. 5.2  ANA#54
    3. 5.3  ANA #57
    4. 5.4  DIG #1
    5. 5.5  DIG #3
    6. 5.6  DIG #4
    7. 5.7  DIG #5
    8. 5.8  DIG #6
    9. 5.9  DIG #8
    10. 5.10 DIG #9
    11. 5.11 DIG #10
    12. 5.12 DIG #15
    13. 5.13 DIG #16
  8. 6Trademarks
  9.   Revision History

Advisory to Silicon Variant / Revision Map

Table 4-1 Advisory to Silicon Variant / Revision Map
Advisory Number Advisory Title IWRL6432AOP
ES2.0
Analog / Millimeter Wave

ANA #51

Continuous Wave Streaming CZ mode: Sudden jump in RX output codes every 20.97152msec

x
ANA#54 RX ADC saturation risk because of TX to RX coupling x
ANA#57 SNR degradation at 60GHz in the presence of strong near range reflector x
Digital Subsystem
DIG #1 ePWM: Glitch during Chopper mode of operation x
DIG #3 Limited UART baud rates x
DIG #4 RS232 AutoBaud Rate feature doesn't support trimmed ROCSC variation. x
DIG #5 Internal Bus access to SPI for data transfer not supported when SPI smart-idle mode is enabled. x

DIG #6

CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported x
DIG #8 Shared RAM clock gating default values x
DIG #9 TOP_IO_MUX register space not accessible from RS232 for debug purposes. x
DIG #10 Incorrect behavior of frame stop API x
DIG #15 Boot failure, if metaimage is multiple of 2K x
DIG #16 Boot failure for images less than size 8k over SPI x