SWRZ159A April 2024 – April 2025 IWRL6432AOP
Shared RAM clock gating default values
Possibility of Shared RAM data corruption while exiting from deep sleep mode when clock gating registers are not reprogrammed.
The reset value for Front End Controller Sub System (FECSS), Application Sub System (APPSS) and Hardware Accelerator Sub System (HWASS) shared memory clock gate control is 1 . The clock ICG controls are coming from the following registers.
Bits | Name | Address |
0 | LPRADAR:FEC_CTRL:FECSS_SHARED_MEM_CLK_GATE : FECSS_SHARED_MEM_CLK_GATE_HWA_ENABLE | 0x5200002C |
0 | LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM0_HWA_ENABLE | 0x56060398 |
2 | LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM1_HWA_ENABLE | 0x56060398 |
If only one of the clock gates (either HWA or FEC/APP) is enabled based on the allocation, the data is read correctly. Since the clock gating controls are coming from control registers space, these values get reset again and hence needs to be re-programmed after every deep sleep exit.
Program ICG controls of clock reaching to shared memory based on different shared memory configuration. The ICG control needs to be re-programmed after every deep sleep exit too.
Configuration | Software care-about |
Memory is shared with M3 | Disable the following ICG control :-LPRADAR:FEC_CTRL:FECSS_SHARED_MEM_CLK_GATE : FECSS_SHARED_MEM_CLK_GATE_HWA_ENABLE |
First 128kb is shared with M4 | Disable the following ICG control :- LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM0_HWA_ENABLE |
256kb is shared with M4 | Disable the following ICG controls :-
|