SWRZ159A April   2024  – April 2025 IWRL6432AOP

 

  1.   1
  2.   ABSTRACT
  3. 1Introduction
  4. 2Device Nomenclature
  5. 3Device Markings
  6. 4Advisory to Silicon Variant / Revision Map
  7. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #51
    2. 5.2  ANA#54
    3. 5.3  ANA #57
    4. 5.4  DIG #1
    5. 5.5  DIG #3
    6. 5.6  DIG #4
    7. 5.7  DIG #5
    8. 5.8  DIG #6
    9. 5.9  DIG #8
    10. 5.10 DIG #9
    11. 5.11 DIG #10
    12. 5.12 DIG #15
    13. 5.13 DIG #16
  8. 6Trademarks
  9.   Revision History

DIG #6

CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported

Revision(s) Affected

IWRL6432AOPES2.0

Details

  1. 8-bit data width is not supported. Minimum data width supported is 16-bit.

  2. CRC types CRC8-SAE-J1850 and CRC8-H2F are not supported.

Workaround

  1. 16/32/64-bit data widths are supported.

  2. It is recommended to not use the above mentioned unsupported polynomials.