TIDT225 March 2021
Bode plots data are shown in the following tables and figures.
| Vin (V) | Bandwidth (kHz) | Phase Margin (°) | Gain Margin (dB) |
|---|---|---|---|
| 7 | 8.17 | 88.2 | 27 |
| 12 | 12.1 | 71.3 | 23 |
| 32 | 11.3 | 71.3 | 21 |
Figure 3-7 100% Loading; +18 V and –5.1 V at 75
mA and (3X) +18 V and –5 V at 25 mA| Vin (V) | Bandwidth (kHz) | Phase Margin (°) | Gain Margin (dB) |
|---|---|---|---|
| 7 | 11.5 | 79.0 | 24 |
| 12 | 12.1 | 78.9 | 26 |
| 32 | 12.0 | 79.3 | 23 |
Figure 3-8 50% Loading; +18 V and –5.1 V at 37
mA and (3X) +18 V and –5 V at 12 mA