TIDT225 March 2021
These thermal images show the operating temperature of the top and bottom of the board with 12-V input and all outputs at full load. The images were captured at room temperature after operating for 30 minutes.
| Measurement Location | Temperature (C) |
|---|---|
| Sp1 | 36.3 |
| Sp2 | 44.8 |
| Sp3 | 45.9 |
| Sp4 | 41.4 |
| Sp5 | 36.3 |
| Sp6 | 31.8 |
| Measurement Location | Temperature (C) |
|---|---|
| Sp1 | 42.0 |
| Sp2 | 67.6 |
| Sp3 | 70.6 |
| Sp4 | 69.2 |
| Sp5 | 28.8 |