TIDT284
May 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Output Voltage Regulation
3
Waveforms
3.1
Switching and Output Voltage Ripple
3.2
Start-Up
3.3
Shutdown
1.2
Required Equipment
0 to 30 V, (min. 500 mA), constant voltage source (VS1)
0 to 15 V, (0 to 300 mA), constant-current electronic load
Oscilloscope (minimum 100-MHz bandwidth)
Current probe (minimum 100-kHz bandwidth)