TIDT284 May 2022
| Parameter | Specifications |
|---|---|
| Input Voltage | 3.8 V or 24 V ± 4 % (DC) |
| Output Voltage | 6 V or 12 V ± 10 % (DC) |
| Output Current | 150 mA or 300 mA |
| VIN, VOUT Variants | Transformer Manufacturer | Transformer Part Number |
|---|---|---|
|
3.8 VIN, 12 VOUT at 150 mA |
Würth Elektronik |
750319451 |
|
3.8 VIN, 6 VOUT at 300 mA |
Würth Elektronik |
750319452 |
|
24 VIN, 12 VOUT at 150 mA |
Würth Elektronik |
750319453 |
|
24 VIN, 6 VOUT at 300 mA |
Würth Elektronik |
750319454 |