TIDT291
June 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage
8–28.8 VDC
Output Voltage 1
24 VDC
Output Current 1
1.2 A
Output Voltage 2
5 VDC
Output Current 2
1.6 A