Load transient response is shown in the following figures.

Ch1 (yellow): VOUT
(500 mV/div)
Ch3 (blue): IOUT (200
mA/div)
Timebase: 2 ms/div
Figure 3-9 120 VAC, 20-mA to 500-mA Transient
Ch1 (yellow): VOUT
(500 mV/div)
Ch3 (blue): IOUT (200
mA/div)
Timebase: 5 ms/div
Figure 3-10 120 VAC, 500-mA to 20-mA Transient