TIDT320A january 2023 – july 2023
The feedback loop frequency response was measured with 390 VDC input, 3.7-A load on 12VSB and no load on P18V and S12V. Separate measurements were taken with 270 μF of system capacitance and 4700 μF of system capacitance and are shown in the following figures.
| System Capacitance (μF) | Phase Margin (°) | Gain Margin (dB) |
|---|---|---|
| 270 | 48.9 | 11.9 |
| 4700 | 116 | 14.3 |
Figure 3-7 Bode Plot 270-μF System
Capacitance
Figure 3-8 Bode Plot 4700-μF System
Capacitance