TIDT357 November 2023
Load transient response was measured for each switching converter and is shown in Figure 3-18 to Figure 3-14. Unless specified, each load was stepped from 25% to 75% of the maximum load of the converter at a slew rate of 1 A / μs.
Figure 3-10 LM61480-Q1 Load Transient
Response, 12-V Input, 3.3-V Output, 2-A to 6-A Load Step
Figure 3-11 TPS628502-Q1 Load Transient
Response, 3.3-V Input, 1.8-V Output, 0.5-A to 1.5-A Load Step
Figure 3-12 TPS628502-Q1 Load Transient
Response, 3.3-V Input, 1.1-V Output, 0.5-A to 1.5-A Load Step
Figure 3-13 TPS628501-Q1 Load Transient
Response, 3.3-V Input, 0.85-V Output, 0.25-A to 0.75-A Load Step
Figure 3-14 TPS62871-Q1 Load Transient
Response, 3.3-V Input, 0.75-V Output, 0.1 A / μs Slew Rate, 0.5-A to 2.5-A Load
Step