TIDT378 February 2024
The graphs in Figure 3-17 and Figure 2-2 show the converter efficiency versus output power, AC source voltage and frequency.
The input voltage was set to 90VAC, 115VAC, and 130VAC, while the mains frequency was respectively 400Hz and 800Hz.