WARNING: High Voltage: Power supply
is not isolated from AC input. Failure to follow warnings and instructions can result in
personal injury, property damage, or death due to electrical shock and burn hazards.
- Connect the source VS1 to TP2 and
TP4
- Connect the load to connector J2, with
positive to pin 1
- Connect the source VS2 to J1, with
positive to pin 1
- Attach a current probe in series to VS1
to measure the input current
- Turn on VS1 (accepted range:
90VAC to 130VAC) and VS2 without any sequence restriction
- Increase the load current on the
output
- After turn off, discharge the capacitors
C1 and C2 by means of an external resistor (see High Voltage Warning) or active discharge circuit.