TIDT394A
May 2024 ā January 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-up Sequence
3.6
Current Monitor Output
2.4
Bode Plots
Figure 2-5
12V Input, 5.1V, 15A Output; Bandwidth = 68kHz, Phase Margin = 56.5 Degrees,
Gain Margin = 9.2dB