TIDT394A May 2024 – January 2025
Output voltage ripple taken across C10 and input voltage ripple taken across J2 with 330μF/25V aluminum capacitor across input.
Figure 3-2 Output Voltage Ripple (AC Coupled) With 12V input and 15A Load; Measured 23.2mV Peak to Peak
Figure 3-3 Input Voltage Ripple (AC Coupled) With 12V Input and 15A Load; Measured 468mV Peak to Peak