TIDT398
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency and Loss Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
Conducted Emissions (CISPR 25) Pre-Compliance Scans
3
Waveforms
3.1
Output Voltage Ripple
3.2
Load Transients
3.3
Start-Up Sequence
3.3
Start-Up Sequence
Start-up behavior is shown in
Figure 3-5
.
Figure 3-5
Start-Up From Enable Going High, 48V
in
Diode Emulation Mode, 100mA Load on Each Output (Css1 and Css2 Each 220nF)