TIDT398 February 2025
| PARAMETER | SPECIFICATIONS |
|---|---|
| Input Power | 20V to 60V steady-state. Use J11 onboard (On-Shore Technology ED120/2DS terminal block) |
| 5V output and 3.3V outputs | Loads up to 20A each Various signals Use J33 for 3.3V and J50 for 5V terminal block On-Shore Technology ED120/4DS |
| Various signals | J4 Connect a conductor (jumper) from the J4 pin 7 (DEMB) to pin 6 (VDDA) for forced continuous conduction mode or to pin 8 (AGND) for diode-emulation mode |