TIDT415
March 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Test Results
2.1
Efficiency Graphs
2.2
THD
2.3
Data
3
Waveforms
3.1
Switching Waveforms
References
1.2
Dimensions
The dimensions of the PMP23475 board are 38mm × 65mm × 263mm.