TIDT415
March 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Test Results
2.1
Efficiency Graphs
2.2
THD
2.3
Data
3
Waveforms
3.1
Switching Waveforms
References
Features
99.2% efficiency
Phase shedding
5kW
Power density: 120W/in
3
Density without hold up: 180W/in
3