TIDT418 March   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data

Efficiency Data

Efficiency data is shown in Table 2-1 through Table 2-4.

Table 2-1 42V to 53V Efficiency Data
Vin (V) Iin (A) Vout (V) Iout (A) EFFICIENCY (%) TEMPERATURE (°C)
42.007 2.9964 53.046 2.265 95.46 43.2
42 5.8835 53.043 4.535 97.35 42.2
42.003 8.7631 53.041 6.805 98.06 45.7
42.007 11.653 53.042 9.075 98.33 49.6
42 14.55 53.044 11.345 98.48 52.9
42.003 17.45 53.042 13.615 98.53 61.4
42.004 20.358 53.042 15.885 98.53 66.2
42.005 23.272 53.044 18.155 98.51 72.4
42.007 26.199 53.046 20.425 98.45 80.9
42 29.14 53.049 22.695 98.37 89.2
Table 2-2 48V to 53V Efficiency data
Vin (V) Iin (A) Vout (V) Iout (A) EFFICIENCY (%) TEMPERATURE (°C)
48.001 2.7015 53.038 2.27 92.64 49.6
48.009 5.218 53.034 4.54 96.01 55.3
48.005 7.7451 53.031 6.81 97.06 59
48.003 10.28 53.025 9.08 97.51 63.3
48.001 12.823 53.026 11.35 97.74 68.5
48.008 15.37 53.032 13.62 97.85 74.8
48.005 17.927 53.031 15.89 97.89 81.6
48.001 20.494 53.033 18.16 97.87 90.2
48.006 23.079 53.046 20.43 97.79 102.6
48.004 25.677 53.057 22.7 97.69 115.2
Table 2-3 53V to 53V Efficiency Data
Vin (V) Iin (A) Vout (V) Iout (A) EFFICIENCY (%) TEMPERATURE (°C)
53.003 2.4395 53.026 2.27 92.89 51.3
53.004 4.7175 53.02 4.54 96.16 54.2
53.004 7.0057 53.017 6.81 97.16 57.5
53.004 9.299 53.015 9.08 97.61 61.4
53.005 11.599 53.015 11.35 97.83 65.7
53.005 13.904 53.018 13.62 97.95 71.7
53.005 16.22 53.023 15.89 97.97 78.5
53.004 18.538 53.025 18.16 97.97 86.1
53.003 20.869 53.03 20.43 97.92 94.9
53.003 23.207 53.034 22.7 97.85 104.9
Table 2-4 58V to 53V Efficiency Data
Vin (V) Iin (A) Vout (V) Iout (A) EFFICIENCY (%) TEMPERATURE (°C)
58.006 2.2678 53.047 2.27 91.34 52.6
58.009 4.3548 53.042 4.54 95.22 53.6
58.003 6.4423 53.034 6.81 96.58 57.2
58.006 8.536 53.028 9.08 97.19 61.1
58.01 10.635 53.019 11.35 97.50 65.8
58.001 12.745 53.017 13.62 97.65 71
58.004 14.855 53.019 15.89 97.74 77
58.006 16.971 53.022 18.16 97.78 84.1
58.002 19.102 53.027 20.43 97.75 92.6
58.004 21.234 53.032 22.7 97.72 101.7