TIDT418 March   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data

Features

  • 1.4kW power capability per phase then N number of phases can be connected in parallel for higher power battery discharge operation
  • Bidirectional conversion under varying Vin–Vout
  • Multimode operation: seamless transitions between buck to buck-boost and buck-boost to boost
  • Integrated average input and output current monitor or limiter either in input or output
  • Peak efficiency > 98.5%. Exceptional high load efficiency for Vin ≅ Vout over the full range of the output current
  • Meets OCP-V3, 50V BBU power conversion function