TIDT432
March 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Load Regulation
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up Sequence
3.1
Switching
Switching behavior is shown in
Figure 2-1
through
Figure 2-4
.
Figure 3-1
Switching, 6V Input, Full Load
Figure 3-3
Switching, 28V Input, Full Load
Figure 3-2
Switching, 12V Input, Full Load