TIDT432
March 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Load Regulation
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up Sequence
Features
Primary-side regulation flyback for three outputs (+21.2V, 2W) with planar transformer
Peak efficiency 89.2% at 6W full load
Temperature rise only 16°C at full load
Compact size in 57mm × 29mm × 9mm