TIDT433
March 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Load Regulation and Efficiency Data
2.2
Load Regulation
2.3
Efficiency Graphs
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-up Sequence
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input voltage
22V to 36V, 28V nominal
Primary output voltage
12V ±2.5%
Primary output maximum load current
100mA
Secondary output voltage
12V ±5%
Secondary output maximum load current
100mA