TIDT433 March   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Load Regulation and Efficiency Data
    2. 2.2 Load Regulation
    3. 2.3 Efficiency Graphs
    4. 2.4 Thermal Images
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Start-up Sequence

Description

This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. This reference design can be used to provide bias power for isolated reference designs, like PMP23391. In this design the controller, half-bridge drivers and GaN field-effect transistors (FET) are chosen to meet radiation for geostationary orbit (GEO). These components can be swapped out to meet other mission specifications.