TIDT436
March 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
1.2
Required Equipment
Computer with
Code Composer Studio™
and DigitalPower SDK installed
Programmable AC power supply, 300V 20A
Programmable DC power supply, 500V 15A
Electronic load, 60V 120A
Dual-channel isolated DC power supply, 12V, 3A
AC power analyzer
Oscilloscope (minimum 100MHz bandwidth)
Current probe (minimum 100kHz bandwidth)
Multichannel temperature tester