TIDT436 March 2025
Table 2-1 shows the efficiency data of LLC stage.
VIN (V) |
IIN (A) |
VOUT(V) |
IOUT(A) |
PIN (W) |
POUT (W) |
PLOSS (W) |
EFFICIENCY (%) |
|---|---|---|---|---|---|---|---|
399.94 |
0.15857 |
54.27 |
1 |
63.42 |
54.27 |
9.15 |
85.57% |
399.91 |
0.7128 |
55.069 |
5 |
285.06 |
275.35 |
9.71 |
96.59% |
399.79 |
1.3812 |
54.261 |
10 |
552.19 |
542.61 |
9.58 |
98.27% |
399.65 |
2.7511 |
54.25 |
20 |
1099.48 |
1085.00 |
14.48 |
98.68% |
399.55 |
4.1295 |
54.234 |
30 |
1649.94 |
1627.02 |
22.92 |
98.61% |
399.5 |
4.8225 |
54.225 |
35 |
1926.59 |
1897.88 |
28.71 |
98.51% |
399.44 |
5.519 |
54.212 |
40 |
2204.51 |
2168.48 |
36.03 |
98.37% |
399.32 |
6.923 |
54.188 |
50 |
2764.49 |
2709.40 |
55.09 |
98.01% |
399.25 |
8.331 |
54.14 |
60 |
3326.15 |
3248.40 |
77.75 |
97.66% |
399.15 |
9.348 |
54.117 |
67 |
3731.25 |
3625.84 |
105.42 |
97.17% |