TIDT441
July 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
1.3
Precautions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.2.1
28V Output Voltage
2.2.2
20V Output Voltage
2.2.3
15V Output Voltage
2.2.4
12V Output Voltage
2.2.5
9V Output Voltage
2.2.6
5V Output Voltage
2.3
Thermal Images
2.3.1
Buck Mode
2.3.2
Boost Mode
2.4
Bode Plots
2.5
Digital Communications: USB-C With DP ALT Mode
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
2.2
Efficiency Data
Efficiency data is shown in
28V Output Voltage
20V Output Voltage
15V Output Voltage
12V Output Voltage
9V Output Voltage
5V Output Voltage