TIDT441
July 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
1.3
Precautions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.2.1
28V Output Voltage
2.2.2
20V Output Voltage
2.2.3
15V Output Voltage
2.2.4
12V Output Voltage
2.2.5
9V Output Voltage
2.2.6
5V Output Voltage
2.3
Thermal Images
2.3.1
Buck Mode
2.3.2
Boost Mode
2.4
Bode Plots
2.5
Digital Communications: USB-C With DP ALT Mode
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
1.1
Voltage and Current Requirements
Table 1-1 Table Voltage and Current Requirements
Parameters
Specifications
V
IN
9V to 20V
V
OUT
5V to 28V
I
OUT
5A