The following hardware is required for this reference design:
The following test equipment is needed to power and evaluate the DUT:
- DC Source: Chroma 62012P-100-50
- DC Load: Chroma 6312A+63103A
- Multimeter: Fluke 287C
- Oscilloscope: Tektronix DPO3054
- Electrical thermography: Fluke TiS55
- Vector Network Analyzer: OMICRON Bode100
- Digital power meter: WT210