TIDT445 May 2025
Load transient response is shown in Figure 3-17 and Figure 3-18. Test condition is room temperature, no air flow. Output capacitors are 3pcs ceramic caps for each phase, making a total of 12 × 47μF/1210 caps.
Load transient 1 is 21A-42A-56A-83A-21A, 1μs slew time. Vout is within ±5.3%. Load transient 1 is 21A-83A-56A-42A-21A, 1us slew time. Vout is within ±8.5%.
CH1: output voltage
CH2: voltage signal of SHUNT R49
M: math curve based on CH2/0.01+21
In which:
0.01 is SHUNT R49’s resistance 0.01Ω.
21 is 21A electric load.