TIDUBQ7B April 2016 – July 2026
The CC1312 Wireless MCU operates from 1.8 to 3.8V (4.1V is the absolute maximum value allowed) and defines the supply voltage range for the TIDA-00848. This is a great fit for primary battery chemistries, such as LiSoCl2 with 3.6V or LiMnO2 with 3.0V nominal voltage.
The TMP63, a silicon-based linear thermistor with a positive temperature coefficient (PTC), operates from 0 to 5.5V with a 100kΩ nominal resistance at 25°C (R25) and +-1 % maximum (0°C to 70°C). The device has a 0.2% typical TCR tolerance across temperature range and a fast thermal response of 0.6s in the standard 0402 DEC package.
The OPA2333, dual low-noise, RRIO, CMOS Operation amplifier for Cost-Sensitive systems operates from 1.8V to 5.5V if only a positive supply voltage is used.
| FEATURES | DESCRIPTION |
|---|---|
| TI wireless MCU | CC1312R, CC1312R7, CC1314R10 |
| LCD Frame rate | Adjustable through software (RTOS ticks based) |
| LCD mux ratio | 4MUX, 1/3 bias |
# of GPIOs ( 4 COM + 2 AUX + N SEG lines) | Max. 30 (CC1312R / CC1312R7) Max. 46 (CC1314R10) |
| Operating temperature range (°C) | -40 to 105°C (CC1312R, CC1312R7 and CC1314R10) -40 to 150°C (TMP63) 4-MUX LCD unit (see datasheet) |
Current consumption | 11.9μA at 3V3 (28 SEGs on) |
| Operating Voltage | 1.8 - 3.8V |
| Operating system (SW example) | TI-RTOS or FreeRTOS |
| LCD waveform generation | Sensor Controller Engine (16-bit MCU module) |
Battery (primary LiIon-cell) | 3.0V LiMnO2 3.6V LiSoCl2 |