TIDUBY9 December 2021
| FEATURES | DESCRIPTION |
|---|---|
| Maximum trigger displacement distance |
Note: The actual
maximum trigger distance observed with the HALL-TRIGGER-EVM is
less than this due to the force from the spring preventing the
10-mm displacement from being observed.
|
| Magnet Specs |
|
| Voltage output range | 0.9 V to 3.1 V |
| Measured Voltage output accuracy (without calibration) | < 3% |
| Measured Voltage output accuracy (with calibration) | < 0.5% |
| Power Supply Options |
|
| Time needed to exit sleep mode and enter active mode |
|
| Response time of tamper Hall-effect switches | 50 ms |
| Sleep mode current consumption |
|