TIDUC99 August 2022 TPSM82903
The TIDA-050055 is designed by using the TPSM82903 high efficiency and low IQ DC/DC Buck converter with integrated inductor. The design is optimized for small total solution size, low BOM count, high efficiency, best thermal performance, and lowest quiescent current possible. This design is ideal for applications where space is limited such as smart lock, wearable devices, and so on. The high efficiency and low IQ are ideal for battery operated systems. The design allows for efficient battery usage and extended lifetime.
| PARAMETER | MIN | Typical | MAX | UNIT |
|---|---|---|---|---|
| Input Voltage | 3 | 12 | 17 | V |
| Output Voltage | 1.185 | 1.2 | 1.215 | V |
| Output Current | 0 | 3 | A | |
| Switching Frequency | 2.5 | MHz | ||
| Operating Quiescent Current (Power Save Mode) | 4 | uA | ||
| Junction Temperature | -40 | 125 | C | |
| Output Capacitor Discharge | Enabled |