TIDUDW4B January 2019 – December 2024 CC2640R2F , TMP117
The TMP119 is a low-power, high-precision temperature sensor that provides a 16-bit temperature result, with a resolution of 7.8125m°C and an accuracy of up to ±0.08°C with no calibration. The TMP119 operates from 1.7V to 5.5V, consuming 3.5µA typically, and comes in a 0.95mm × 1.488mm DSBGA package. The device also features integrated EEPROM, and a temperature offset register which can contain single-point calibration data.
Figure 2-2 TMP119 Internal Block Diagram