TIDUEU0A June   2020  – October 2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Power Considerations
    4. 2.4 Highlighted Products
      1. 2.4.1 Processor
      2. 2.4.2 Power Supply
      3. 2.4.3 Display
      4. 2.4.4 FPDLink Serializer
      5. 2.4.5 Input/Cameras
      6. 2.4.6 Ethernet
      7. 2.4.7 CAN
      8. 2.4.8 Class-D Amplifier
      9. 2.4.9 Other Products
        1. 2.4.9.1 Radio Tuner
        2. 2.4.9.2 Bluetooth/WiFi
        3. 2.4.9.3 GPS/GNSS
        4. 2.4.9.4 Memory
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks
  11.   Revision History

CAN

This reference design supports the CAN interface using a TCAN1043 and TCAN1042. The TCAN1043 transceiver supports CAN-FD functionality and meets the requirements of the ISO 11898-2. The device has wakeup pin support enabling DRA829/TDA4VM wakeup without need for an external MCU. CAN wakeup integration details as follows:

  • Mode 1: OFF
  • Mode 2: Wakeup
    • CAN module is in standby mode. Signal can wake up CAN which in turns on PMIC and rest of the board.
  • Mode 3:ON
    • CCARD is ON and fully functional

The TCAN1042 transceiver supports CAN-FD functionality and meets the ISO 11898-2:2016 and ISO 11898-5:2007 Physical Layer Standards