TIDUEU6B September 2020 – December 2021 OPA810
Figure 3-1 and Figure 3-2 illustrate the schematic and board connections of the TIDA-060029 board.
Figure 3-1 Hardware Schematic
Figure 3-2 Board Connections| CONNECTOR | DESCRIPTION |
|---|---|
| J1, J2, J3, J5, J7, J10 | RG = RF Settings connectors |
| J6 | Offset Calibration connector |
| J14 | Offset Cal Connector |
| J15 | OPA2810 Supply |
| J20 | BUF634 Supply |
| J16 | VCA 821 Supply |
| J17, J18 | Jumpers between J15 and J20 |
| J9 | Input Connector |
| J12, J13 | VX Measurement Connectors |
| J8, J11 | VOUT Measurement Connectors |