TIDUEX2 July 2020
The TLV733P family of low dropout (LDO) linear regulators are ultra-small, low quiescent current LDOs that can source 300 mA with good line and load transient performance. These devices provide a typical accuracy of 1%.
The TLV733P family is designed with a modern capacitor-free architecture to ensure stability without an input or output capacitor. The removal of the output capacitor allows for a very small solution size, and can eliminate inrush current at startup.
In addition, the TLV733P family is also stable with ceramic output capacitors if an output capacitor is necessary. The TLV733P family also provides foldback current control during device power-up and enabling if an output capacitor is used. This functionality is especially important in battery operated devices.
The TLV733P family provides an active pulldown circuit to quickly discharge output loads when disabled.
In this reference design, the TLV73318 uses the 4-pin DQN (X2SON) package and the 1.8 V voltage output version.