TIDUEX8 September 2020
PoE hardware classification allows the Power Sourcing Equipment (PSE) to determine the power requirements of a Powered Device (PD) before supplying power. This classification processes assists with power budgeting and efficiency. Prior to the IEEE802.3bt standard, the IEEE802.3at standard allowed up to 30 W of power sourced at the PSE and 25.5 W of power at the PD for Class 4 across two pairs of the Ethernet cable.
| CLASS | TYPE | NUMBER OF PAIRS | POWER SOURCED AT PSE | MINIMUM POWER AT PD |
|---|---|---|---|---|
| 0 | 1 | 2 | 15.4 W | 13.0 W |
| 1 | 1 | 2 | 4 W | 3.84 W |
| 2 | 1 | 2 | 7 W | 6.49 W |
| 3 | 1 | 2 | 15.4 W | 13.0 W |
| 4 | 2 | 2 | 30 W | 25.5 W |
The IEEE802.3bt standard utilizes all four pairs of the Ethernet connector and increases the maximum power the load can consume as well as the power the PSE can supply. Two new types are established under the IEEE802.3.bt standard: Type 3 (60-W PSE) and Type 4 (90-W PSE). With this increased power rating, various end equipment's such as surveillance cameras and access points can incorporate more features such as analytics, rotation and heaters. Table 2-2 highlights the IEEE802.3bt types and classes.
| CLASS | TYPE | NUMBER OF PAIRS | POWER SOURCED AT PSE | MINIMUM POWER AT PD |
|---|---|---|---|---|
| 0 | 1 or 3 | 2 | 15.4 W | 13.0 W |
| 1 | 1 or 3 | 2 or 4 | 4 W | 3.84 W |
| 2 | 1 or 3 | 2 or 4 | 7 W | 6.49 W |
| 3 | 1 or 3 | 2 or 4 | 15.4 W | 13.0 W |
| 4 | 2 or 3 | 2 or 4 | 30 W | 25.5 W |
| 5 | 3 | 4 | 45 W | 40.0 W |
| 6 | 3 | 4 | 60 W | 51.0 W |
| 7 | 4 | 4 | 75 W | 62.0 W |
| 8 | 4 | 4 | 90 W | 71.3 W |